(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Double-Lock Joint A-4N Water Faucet Joint Box (Part Numbers)

Bronze Double-Lock Joint A-4N Water Faucet Joint Box

Bronze double lock joint fitting built-in for single-touch attachment. Box used with a wall space of 40 mm or greater and a mount pitch of 70 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WA4N-10L22
WA4N-10L22Z
WA4N-10LL22
WA4N-10LL22Z
WA4N-10S22
WA4N-13L22
WA4N-13L22Z
WA4N-13L25
WA4N-13L25Z
WA4N-13LL22
WA4N-13LL22Z
WA4N-13LL25
WA4N-13LL25Z
WA4N-13S22
WA4N-13S25
WA4N-1022
WA4N-1022Z
WA4N-1322
WA4N-1322Z
WA4N-1325
WA4N-1325Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Finishing Wall Thickness
(mm)
Sheath Pipe Fit size

SGD 77.07

1 Piece(s) 10 Day(s) or more 1310A18~2122

SGD 77.07

1 Piece(s) 10 Day(s) or more 1310A15-22 (for Seat)22

SGD 81.77

1 Piece(s) 10 Day(s) or more 1310A24~2722

SGD 81.77

1 Piece(s) 10 Day(s) or more 1310A22-28 (for Seat)22

SGD 74.01

1 Piece(s) 10 Day(s) or more 1310A9~1222

SGD 80.24

1 Piece(s) 10 Day(s) or more 1713A(15A)18~2122

SGD 80.24

1 Piece(s) 10 Day(s) or more 1713A(15A)15-22 (for Seat)22

SGD 80.24

1 Piece(s) 10 Day(s) or more 1713A(15A)18~2125

SGD 80.24

1 Piece(s) 10 Day(s) or more 1713A(15A)15-22 (for Seat)25

SGD 84.83

1 Piece(s) 10 Day(s) or more 1713A(15A)24~2722

SGD 84.83

1 Piece(s) 10 Day(s) or more 1713A(15A)22-28 (for Seat)22

SGD 84.83

1 Piece(s) 10 Day(s) or more 1713A(15A)24~2725

SGD 84.83

1 Piece(s) 10 Day(s) or more 1713A(15A)22-28 (for Seat)25

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)9~1222

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)9~1225

SGD 74.01

1 Piece(s) 10 Day(s) or more 1310A12~1522

SGD 74.01

1 Piece(s) 10 Day(s) or more 1310A9-15 (for Seat)22

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)12~1522

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)9-15 (for Seat)22

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)12~1525

SGD 77.07

1 Piece(s) 10 Day(s) or more 1713A(15A)9-15 (for Seat)25

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Joint Box Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)