(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WGX1 Type, CAPORI Water Faucet Box

Double Lock Joint, WGX1 Type, CAPORI Water Faucet Box

Contains a double lock joint made of brass and supports single touch connection between a sheath pipe and resin pipe. Box can be mounted to the front surface, back surface, side surface, or upper surface.

[Features]
• Easily install sheath and resin pipes via single touch connection.
• The connection between the water faucet box and sheath pipe is a single touch connection performed by simply inserting the sheath pipe.
• Furthermore, a double lock joint brass fitting is included internally, so the resin pipe can also be connected via single touch operation.
• Mountable at various locations.
• Cox can be mounted on the front surface, back surface, side surface, or upper surface, and can be mounted at various locations such as prefabricated baths, wood surfaces, lightweight partition walls, concrete walls (buried), flooring, etc.
• Box used with a wall spacing of 40 mm or greater and a mount pitch of 62 mm, with built-in brass fitting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WGX1-10L22T
WGX1-10LL22T
WGX1-10S22T
WGX1-13L22T
WGX1-13L25T
WGX1-13LL22T
WGX1-13LL25T
WGX1-13S22T
WGX1-13S25T
WGX1-1022T
WGX1-1322T
WGX1-1325T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Finishing Wall Thickness
(mm)
Sheath Pipe Fit size

SGD 59.39

1 Piece(s) 10 Day(s) or more 1310A18~2122

SGD 62.42

1 Piece(s) 10 Day(s) or more 1310A24~2722

SGD 56.84

1 Piece(s) 10 Day(s) or more 1310A9~1222

SGD 61.41

1 Piece(s) 10 Day(s) or more 1713A(15A)18~2122

SGD 61.41

1 Piece(s) 10 Day(s) or more 1713A(15A)18~2125

SGD 64.46

1 Piece(s) 10 Day(s) or more 1713A(15A)24~2722

SGD 64.46

1 Piece(s) 10 Day(s) or more 1713A(15A)24~2725

SGD 59.39

1 Piece(s) 10 Day(s) or more 1713A(15A)9~1222

SGD 59.39

1 Piece(s) 10 Day(s) or more 1713A(15A)9~1225

SGD 56.84

1 Piece(s) 10 Day(s) or more 1310A12~1522

SGD 59.39

1 Piece(s) 10 Day(s) or more 1713A(15A)12~1522

SGD 59.39

1 Piece(s) 10 Day(s) or more 1713A(15A)12~1525

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Kapori faucet box Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)