(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heat Insulation Material Straight for Double Lock Joint Fitting

Heat Insulation Material Straight for Double Lock Joint Fitting

[Features]
· Heat insulation material for double lock joint.
· The heat retention material is 10 mm thick.
▪ Due to its excellent insulation effect, the material can be used for retaining heat and preventing condensation and freezing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ3H-13
WJ3H-16
WJ3H-20
WJ3H-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Size Compatible Size (Resin Tube Fitting)

SGD 3.95

1 Piece(s) 7 Day(s) or more 10A/13A10A

SGD 4.75

1 Piece(s) 7 Day(s) or more 16A13A

SGD 6.30

1 Piece(s) 7 Day(s) or more 20A16A

SGD 7.82

1 Piece(s) 7 Day(s) or more No20A

Loading...

  1. 1

Basic Information

Type Heat-Retention Material Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)