(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, P WPL53 Type, HIVP Conversion Rotation Elbow

Double Lock Joint, P WPL53 Type, HIVP Conversion Rotation Elbow

This series of double-lock joints are made from resin. Excels in heat, water, and chemical resistance. Uses a highly viscous, shock resistant, special-grade PPS. The orientation of the connection port can be rotated 360°.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WPL53-1313-S

 
Part Number
WPL53-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.08

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube HIVP Conversion Elbows Applicable Tube Material Impact Resistance Hard PVC / Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 18 Applicable Pipe O.D.2 (In the case of different Dia.)(φ) 17 Maximum Operating Pressure(MPa) 1
Surface Treatment No Working Temperature Range(℃) 5::35 Applicable Pipe O.D. 1 (Nominal) 13
Applicable Pipe O.D. 2 (In the case of different Dia.) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)