(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint P WPL39 HIVP Type Elbow (Part Numbers)

Double Lock Joint P WPL39 HIVP Type Elbow

[Features]
・ It is resin series for the double-lock joint
・ It uses a PPS special grade that has excellent resistance to hot water and chemicals and is tough and shock resistant.
・ A stainless steel cover is attached to the outer circumference of the cap to improve durability.
・ An outer diameter seal allows for large flow rate. It is ideal for branching method such as tee socket
・ Single-action connection. The insertion depth is the same as the double-lock joint
・ It can be used for water and hot water supply. It can be used for cross-linked polyethylene pipe / polybutene pipe
・ By integrating the inner core and the main body, eliminating the trouble of inserting the inner core into the resin conduit.
・ It has double lock structure with lock ring and split ring

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPL39-1313-S
WPL39-1613-S
WPL39-2013-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 25.61

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] HIVP Conversion Elbows-1813

SGD 32.67

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[90° Elbow] HIVP Conversion Elbows2216

SGD 32.67

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[90° Elbow] HIVP Conversion Elbows2620

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Applicable Tube Material Impact Resistance Hard PVC / Polyethylene / Polybutene Applicable Pipe O.D.2 (In the case of different Dia.)(φ) 17 Maximum Operating Pressure(MPa) 1
Surface Treatment No Working Temperature Range(℃) 5::35 Applicable Pipe O.D. 2 (In the case of different Dia.) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)