(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-Lock Joint P, WPJ27 Type, HIVP Conversion Adapter

Double-Lock Joint P, WPJ27 Type, HIVP Conversion Adapter

[Features]
・ It is resin series for the double-lock joint
・ It uses a PPS special grade that has excellent resistance to hot water and chemicals and is tough and shock resistant.
・ A stainless steel cover is attached to the outer circumference of the cap to improve durability.
・ An outer diameter seal allows for large flow rate. It is ideal for branching method such as tee socket
・ Single-action connection. The insertion depth is the same as the double-lock joint
・ It can be used for water and hot water supply. It can be used for cross-linked polyethylene pipe / polybutene pipe
・ By integrating the inner core and the main body, eliminating the trouble of inserting the inner core into the resin conduit.
・ It has double lock structure with lock ring and split ring

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPJ27-1313-S
WPJ27-1613-S
WPJ27-2013-S
WPJ27A-1616-S
WPJ27A-2016-S
WPJ27A-2020-S
WPJ27C-1616-S
WPJ27C-2016-S
WPJ27C-2020-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 22.35

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] HIVP Conversion Adapters-Impact Resistance Hard PVC / Polyethylene / Polybutene18171313A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] HIVP Conversion AdaptersImpact Resistance Hard PVC / Polyethylene / Polybutene22171613A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] HIVP Conversion AdaptersImpact Resistance Hard PVC / Polyethylene / Polybutene26172013A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] HIVP Conversion Adapters-Impact Resistance Hard PVC / Polyethylene2221.51616APEX (Polyethylene Pipe)PN15M kind-

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] HIVP Conversion AdaptersImpact Resistance Hard PVC / Polyethylene2621.52016APEX (Polyethylene Pipe)PN15M kind-

SGD 37.94

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] HIVP Conversion Adapters-Impact Resistance Hard PVC / Polyethylene26272020APEX (Polyethylene Pipe)PN15M kind-

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] HIVP Conversion Adapters-Impact Resistance Hard PVC / Polybutene22221616APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] HIVP Conversion AdaptersImpact Resistance Hard PVC / Polybutene26222016APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 37.94

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] HIVP Conversion Adapters-Impact Resistance Hard PVC / Polybutene26272020APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1 Surface Treatment No Working Temperature Range(℃) 5::35
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)