(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Locking Joint P WPTSF1 Type Tees Socket with Heat Insulating Material

Double Locking Joint P WPTSF1 Type Tees Socket with Heat Insulating Material

[Features]
▪ There is 5 mm of heat insulating material fused into the double lock joint P T-socket.
▪ The time required to set heat insulating material is therefore saved, reducing construction time.
▪ The insulating materials are fused to each other, so there is no need for further fixing using zip ties, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPTSF1-10-S
WPTSF1-13-S
WPTSF1A-16-S
WPTSF1A-20-S
WPTSF1A-161313-S
WPTSF1A-161316-S
WPTSF1A-201313-S
WPTSF1A-201320-S
WPTSF1C-16-S
WPTSF1C-20-S
WPTSF1C-161313-S
WPTSF1C-161316-S
WPTSF1C-201313-S
WPTSF1C-201320-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 30.25

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene13-10A--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 30.91

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene17-13A(15A)--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene21.5-16A--PEX (Polyethylene Pipe)PN15M kind-

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene27-20A--PEX (Polyethylene Pipe)PN15M kind-

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51716A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51716A13A(15A)21.5(16A)PEX (Polyethylene Pipe)PN15M kind-

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene271720A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene271720A13A(15A)27(20A)PEX (Polyethylene Pipe)PN15M kind-

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene22-16A--PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene27-20A--PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221716A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 38.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221716A13A(15A)22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene271720A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 48.56

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene271720A13A(15A)27(20A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)