(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, P WPLS3 Type, Elbow Socket / Heat Insulating Material Set

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPLS3-10-S
WPLS3-13-S
WPLS3A-16-S
WPLS3A-20-S
WPLS3A-1613-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 23.04

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 23.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 42.75

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[90° Elbow] Elbow SocketsPolyethylene21.51716A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)