(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Joint P, WPLSF3 Type, Elbow Socket / Thermal Insulation Materials Included

Double Lock Joint P, WPLSF3 Type, Elbow Socket / Thermal Insulation Materials Included

5 mm thermal insulation material is bonded to the double locked joint P elbow socket. There is no need to set down insulation, reducing installation time. The insulating material is fused to itself, so there is no need for further fixing in place to be performed using cable ties, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPLSF3-10-S
WPLSF3-13-S
WPLSF3A-16-S
WPLSF3A-20-S
WPLSF3A-1613-S
WPLSF3C-16-S
WPLSF3C-20-S
WPLSF3C-1613-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 23.04

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 23.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 42.75

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[90° Elbow] Elbow SocketsPolyethylene21.51716A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polybutene22-16A-PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 42.75

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Elbows] Elbow Sockets-Polybutene27-20A-PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 31.08

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[90° Elbow] Elbow SocketsPolybutene221716A13A(15A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)