Double Lock Joint, WX1 Type/13 Type/22 Type, Cross Socket

Double Lock Joint, WX1 Type/13 Type/22 Type, Cross Socket

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WX1-13-S
WX13A-1613-S
WX13C-1613-S
WX22A-1613-S
WX22C-1613-S
Part NumberVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details
6 Day(s) or more Pipe⇔Pipe, same diametersCross Sockets-Polyethylene / Polybutene17--20~9513A(15A)--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-Cross SocketsPolyethylene21.517-20~9516A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, different diameters-Cross SocketsPolybutene2217-20~9516A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-Cross SocketsPolyethylene21.521.5-20~9516A16A17(13A)PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, different diameters-Cross SocketsPolybutene2222-20~9516A16A17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)