• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/3/2019 to 7:00 (SGT) 25/3/2019. We apologize for the inconvenience.

Double-Lock Joint Tees, with Seat, Parallel Female Thread, WT6 Type

Double-Lock Joint Tees, with Seat, Parallel Female Thread, WT6 Type

Useful for mounting water-hammer prevention devices, water faucets, and intake valves. Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WT6-13C-S
WT6A-161316C-S
WT6C-161316C-S
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details
6 Day(s) or more Polyethylene / Polybutene17-20~9513A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Polyethylene21.5-20~9516APEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Polybutene22-20~9516APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Tees Parallel Female Screw With Washer Connection Thread Type Rp
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)