Double-Lock Joint Tees for Headers, WT12 Type

Double-Lock Joint Tees for Headers, WT12 Type

Splittable 2 ways by mounting to header ends. Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

Part Number

Configured Part Number is shown.

Part Number
WT12-102010C-S
WT12-132013C-S
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal)
6 Day(s) or more 13-20~9510A
6 Day(s) or more 17-20~9513A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Cheese for header Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type R Nominal of Thread Name B(Name A) 3/4B(20A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)