(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint WL42 Type Copper Tube Conversion Elbow

Double Lock Joint WL42 Type Copper Tube Conversion Elbow

The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.
[Features]
・ It can connect copper pipes and resin conduit (cross-linked polyethylene pipes / polybutene pipes)
・ It can be widely used for water supply, hot water supply, heating, snow melting, reheating piping, etc.
・ It can be used for cross-linked polyethylene pipes and polybutene pipes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL42-1513-S

 
Part Number
WL42-1513-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.69

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, different diameters Types of connection, The pipes have different diameter Copper Pipe Conversion Elbow Applicable Tube Material Copper / Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 15.88 Applicable Pipe O.D.2 (In the case of different Dia.)(φ) 17 Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Applicable Pipe O.D. 1 (Nominal) 1/2
Applicable Pipe O.D. 2 (In the case of different Dia.) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)