Double Lock Joint, WL32 Type, Elbow Tapered Male Screw for Wall Back Mounting

Double Lock Joint, WL32 Type, Elbow Tapered Male Screw for Wall Back Mounting

Convenient if used when performing removal to an outdoor location, such as near water heaters. Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL32-1313C-S

 
Part Number
WL32-1313C-S
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
6 Day(s) or more -20~95

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Inner Wall Mounted Elbow Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part WL32-1313C-S in the Double Lock Joint, WL32 Type, Elbow Tapered Male Screw for Wall Back Mounting series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)