(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WL 13/16, Floor Rise Adapter, Bronze

Double-Lock Joint, WL 13/16, Floor Rise Adapter, Bronze

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is for no leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL13-1310C-S
WL13-1313C-S
WL13A-1316C-S
WL13C-1316C-S
WL16-1310C-S
WL16-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details Flange Dia.
(φ)

SGD 36.25

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1310ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type58

SGD 35.93

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1713A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type58

SGD 41.93

1 Piece(s) 10 Day(s) or more Polyethylene21.516APEX (Polyethylene Pipe)PN15M kind-58

SGD 41.93

1 Piece(s) 10 Day(s) or more Polybutene2216APB (Polybutene Pipe)-J Type · Tap Water J Type58

SGD 36.25

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1310ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type50

SGD 35.93

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1713A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type50

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Floor launched Adaptor Connection Thread Type Rc
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)