(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Joint, WL14, Left Seat Faucet Elbow, Brass

Double Lock Joint, WL14, Left Seat Faucet Elbow, Brass

Supports single-touch connection of resin piping. "Double lock structure" ensures firm fixation while the "double sealing structure" eliminates leakage of water.

[Features]
· Supports a wide array of different applications, including water supply, hot water supply, heating, snow melting and reheating.
· *This fitting is designed for cold and hot water as well as antifreeze solutions, so it cannot be used for oils such as kerosene.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL14-1310-S
WL14-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 31.30

1 Piece(s) 10 Day(s) or more 1310A

SGD 32.76

1 Piece(s) 10 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Left Block Water Faucet Elbow Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)