(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Joint, WLSF5 Type, Water Faucet Elbow with Washer/with Thermally Insulated Material

Double Lock Joint, WLSF5 Type, Water Faucet Elbow with Washer/with Thermally Insulated Material

Enables single-touch connection of resin pipes. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concerns about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WLSF5-1313-S

 
Part Number
WLSF5-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.32

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Elbow With Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)