(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WJ31 Type, Poly Piping Conversion Adapter

Double-Lock Joint, WJ31 Type, Poly Piping Conversion Adapter

The WJ31 type can connect polyethylene type 1, 2-layer pipes for water supply and resin conduit (cross-linked polyethylene pipes / polybutene pipes). The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ31-1313C-S
WJ31-2013C-S
WJ31A-2016C-S
WJ31A-2020C-S
WJ31C-2016C-S
WJ31C-2020C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 31.32

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Poly Pipe Conversion Adapter-Polyethylene / Polybutene21.5171313A(15A)CommonTap Water 1 Type for Two-layer Pipe · PN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 36.23

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] Poly Pipe Conversion AdapterPolyethylene / Polybutene27172013A(15A)CommonTap Water 1 Type for Two-layer Pipe · PN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 36.75

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] Poly Pipe Conversion AdapterPolyethylene2721.52016APEX (Polyethylene Pipe)Tap Water 1 Type for Two-layer Pipe · PN15M Type · Tap Water M Type-

SGD 47.41

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Poly Pipe Conversion Adapter-Polyethylene27272020APEX (Polyethylene Pipe)Tap Water 1 Type for Two-layer Pipe · PN15M Type · Tap Water M Type-

SGD 36.75

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] Poly Pipe Conversion AdapterPolyethylene / Polybutene27222016ACommonTap Water 1 Type for Two-layer PipeJ Type · Tap Water J Type

SGD 47.41

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Poly Pipe Conversion Adapter-Polyethylene / Polybutene27272020ACommonTap Water 1 Type for Two-layer PipeJ Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)