(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joints Adapter Model WJ12 Faucet Long Adapter Brass (Part Numbers)

Double-Lock Joints Adapter Model WJ12 Faucet Long Adapter Brass

Resin piping can be joined using the single-touch connection. The double lock structure is for firm fixing and the double sealing structure does not allow water leaks. The R screw of this product can be connected to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ12-1310-S
WJ12-1313-S
WJ12-1313L-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Length L

SGD 27.91

1 Piece(s) 10 Day(s) or more 1310A65

SGD 23.06

1 Piece(s) 10 Day(s) or more 1713A(15A)83.5

SGD 32.76

1 Piece(s) 10 Day(s) or more 1713A(15A)88.5

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Body Length Adapter Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)