(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WJ30 Type, Underfloor Horizontal Mounting Adapter

Double-Lock Joint, WJ30 Type, Underfloor Horizontal Mounting Adapter

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ30-1310C-S
WJ30-1313C-S
WJ30A-1316C-S
WJ30C-1316C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 30.37

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1310ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 32.45

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1713A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 37.94

1 Piece(s) 10 Day(s) or more Polyethylene21.516APEX (Polyethylene Pipe)PN15M kind-

SGD 37.94

1 Piece(s) 10 Day(s) or more Polybutene2216APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Underfloor Horizontal Mounting Adapter Connection Thread Type Rc
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)