(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-Lock Joint, WJ30 Type, Underfloor Horizontal Mounting Adapter (Tall Skirted)

Double-Lock Joint, WJ30 Type, Underfloor Horizontal Mounting Adapter (Tall Skirted)

Convenient for mounting to joists (floor board supports) installed under floorboards. Resin piping can be joined by single-touch connection. The "double lock structure" ensures a firm fixture and the "double seal structure" dispels any worries about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ30-1313H-S
WJ30-1313HL-40-S
WJ30-1313HL-60-S
WJ30-1313HL-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Pitch L1

SGD 31.00

1 Piece(s) 10 Day(s) or more 66

SGD 34.59

1 Piece(s) 10 Day(s) or more 84.5

SGD 36.93

1 Piece(s) 10 Day(s) or more 104.5

SGD 32.67

1 Piece(s) 10 Day(s) or more 74.5

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Underfloor Horizontal Mounting Adapter Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)