(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-Lock Joint, WJ49 Type, Floor Projection Long Joint

Double-Lock Joint, WJ49 Type, Floor Projection Long Joint

When installing piping to an upper floor, fix WJ49 to the floor and lay soundproofed flooring. After laying the soundproofed flooring, you can visually confirm the connection to the screw (Rc1/2).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ49-1313-S

 
Part Number
WJ49-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.33

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Floor taken out Long Joint Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)