(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WJ46 Type, Floor Removal Adapter (Part Numbers)

Double-Lock Joint, WJ46 Type, Floor Removal Adapter

Can be mounted on either the upper or lower side of floors. After flooring, connections to the screws (Rc1/2) can be visually confirmed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ46-1313M-S

 
Part Number
WJ46-1313M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.00

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Floor taken out Adaptor Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)