(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joints Model WJ18 Adapter with Nut Brass

Double Lock Joints Model WJ18 Adapter with Nut Brass

Brass resin conduit fittings for connecting to parallel male threads.
[Features]
・ It can be connected to resin conduit with single-action. It is a product manufactured in Japan
・ The double-lock structure firmly fixes, and the double-seal structure eliminates risk of water leakage
・ It is ideal for single-action construction of cross-linked polyethylene pipe / polybutene pipe
・ An outer diameter seal allows for a wide flow path and large flow rate.
・ Single-action connection to the pipe for excellent workability
[Applications]
・ It is ideal for water piping because reliable construction can be done with single-action

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ18-1310-S
WJ18-1313-S
WJ18-2013-S
WJ18A-1316-S
WJ18A-2016-S
WJ18C-1316-S
WJ18C-2016-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 17.42

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 17.42

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.18

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene173/4B(20A)13ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 31.40

1 Piece(s) 7 Day(s) or more Polyethylene21.5[1/2B] 1/2B(15A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 32.56

1 Piece(s) 7 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 31.40

1 Piece(s) 7 Day(s) or more Polybutene22[1/2B] 1/2B(15A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 32.56

1 Piece(s) 7 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Connection Thread Type G
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)