(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Joint, WJ6 Type, Plug

Double Lock Joint, WJ6 Type, Plug

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ6-10C-S
WJ6-13C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 22.82

1 Piece(s) 10 Day(s) or more 1310A

SGD 24.58

1 Piece(s) 10 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Plug Applicable Tube Material Polyethylene / Polybutene Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)