(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WJ2 Type, Tapered Female Screw, Made of Brass

Double Lock Joint, WJ2 Type, Tapered Female Screw, Made of Brass

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ2-1310-S
WJ2-1313-S
WJ2-2013-S
WJ2A-1316-S
WJ2A-2016-S
WJ2A-2020-S
WJ2C-1316-S
WJ2C-2016-S
WJ2C-2020-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 21.58

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 23.28

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 27.06

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 27.91

1 Piece(s) 7 Day(s) or more Polyethylene21.5[1/2B] 1/2B(15A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 29.18

1 Piece(s) 7 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 38.85

1 Piece(s) 7 Day(s) or more Polyethylene273/4B(20A)20APEX (Polyethylene Pipe)PN15M kind-

SGD 27.91

1 Piece(s) 7 Day(s) or more Polybutene22[1/2B] 1/2B(15A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 29.18

1 Piece(s) 7 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 38.85

1 Piece(s) 7 Day(s) or more Polybutene273/4B(20A)20APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction tapered internal thread Connection Thread Type Rc
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)