(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Joint, WJ44 Type, Compatible with Tapered Male Screw Pipe End Core

Double Lock Joint, WJ44 Type, Compatible with Tapered Male Screw Pipe End Core

The WJ44 type can be screwed into pipe tip corrosion prevention fittings. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ44-1313C-S
WJ44-2013C-S
WJ44A-1316C-S
WJ44A-2016C-S
WJ44A-2020C-S
WJ44C-1316C-S
WJ44C-2016C-S
WJ44C-2020C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 23.59

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 26.15

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.70

1 Piece(s) 10 Day(s) or more Polyethylene21.5[1/2B] 1/2B(15A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 31.32

1 Piece(s) 10 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 42.40

1 Piece(s) 10 Day(s) or more Polyethylene273/4B(20A)20APEX (Polyethylene Pipe)PN15M kind-

SGD 29.70

1 Piece(s) 10 Day(s) or more Polybutene22[1/2B] 1/2B(15A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 31.32

1 Piece(s) 10 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 42.40

1 Piece(s) 10 Day(s) or more Polybutene273/4B(20A)20APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Tapered male thread Connection Thread Type R
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)