(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Copper Tube Fitting, ⌀8 and ⌀10 Use I-Type Fitting (Plastic Sleeve)

Part Number

Configured Part Number is shown.

 
Part Number
OF-420
OF-421
OF-424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal 2 [In the case of different diameters]
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)

SGD 7.31

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters, plug-in type88--

SGD 9.36

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters, plug-in type1010--

SGD 8.47

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters, plug-in type881010

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc) Fitting type Welding joint
Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 0.6
Surface Treatment No Operating Temperature Range(°C) -20::60 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less
Details of Applicable Fluids JIS1 Kerosene (White Kerosene)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)