(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Copper Tube Fitting, ⌀8 and ⌀10 Joint (Plastic Sleeve)

Part Number

Configured Part Number is shown.

 
Part Number
OF-401
OF-408
OF-409
OF-410
OF-411
OF-412
OF-413
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Name B(Name A)

SGD 6.13

1 Piece(s) 7 Day(s) or more 881/8B(6A)

SGD 6.13

1 Piece(s) 7 Day(s) or more 881/4B(8A)

SGD 6.13

1 Piece(s) 7 Day(s) or more 883/8B(10A)

SGD 6.28

1 Piece(s) 7 Day(s) or more 881/2B(15A)

SGD 6.28

1 Piece(s) 7 Day(s) or more 10101/4B(8A)

SGD 6.72

1 Piece(s) 7 Day(s) or more 10103/8B(10A)

SGD 6.72

1 Piece(s) 7 Day(s) or more 10101/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Special Purpose Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 0.6 Surface Treatment No
Operating Temperature Range(°C) -20::60 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Details of Applicable Fluids JIS1 Kerosene (White Kerosene)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)