(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Insulation Union (Ring Included)

Part Number

Configured Part Number is shown.

 
Part Number
OS-237-1
OS-237-1-S
OS-384-1
OS-384-1-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Name B(Name A) Specifications

SGD 38.48

1 Piece(s) 7 Day(s) or more 203/422.223/4B(20A)Regular

SGD 39.60

1 Piece(s) 7 Day(s) or more 203/422.223/4B(20A)JWWA Certification Registration Product

SGD 29.78

1 Piece(s) 7 Day(s) or more 151/215.881/2B(15A)Regular

SGD 30.88

1 Piece(s) 7 Day(s) or more 151/215.881/2B(15A)JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rc Max. Operating Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::90 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)