(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fitting for Copper Tube, Male Adapter, G Screw Mounted, Made of Brass

Fitting for Copper Tube, Male Adapter, G Screw Mounted, Made of Brass

ONDA MFG., fitting for copper pipes and steel pipes, fitting for copper pipes, male adapter, parallel pipe thread mounting, brass.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-285-S
OS-286-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Name B(Name A)

SGD 7.01

1 Piece(s) 7 Day(s) or more 151/215.881/2B(15A)

SGD 10.68

1 Piece(s) 7 Day(s) or more 203/422.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Air / Oil Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type G (Threaded) Max. Operating Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less Specifications JWWA Certification Registration Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)