(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Pipe Fitting, 90° Copper Tube Adapter

Metal Pipe Fitting, 90° Copper Tube Adapter

With gasket and poly-stopper. Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-213
OS-214
OS-215
OS-216
OS-218
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Name B(Name A)

SGD 10.09

1 Piece(s) 7 Day(s) or more 103/812.701/2B(15A)

SGD 10.09

1 Piece(s) 7 Day(s) or more 151/215.881/2B(15A)

SGD 13.17

1 Piece(s) 7 Day(s) or more 151/215.883/4B(20A)

SGD 14.34

1 Piece(s) 7 Day(s) or more 203/422.223/4B(20A)

SGD 33.97

1 Piece(s) 7 Day(s) or more 25128.581B(25A)

Loading...

  1. 1

Basic Information

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Oil Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Max. Operating Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::95 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less Specifications Regular

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)