(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Eclemma Suction FW Type

Eclemma Suction FW Type

A special resin prevents static electricity. Prevents clogging and deposition of transported materials; suitable for applications involving precision instruments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EF-38-50
EF-50-50
EF-75-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Allowable Bending Radius
(mm)
Allowable Pressure
(MPa)
Standard Length
(m)
Explosion Pressure
(MPa)

SGD 993.94

1 Piece(s) 10 Day(s) or more 38.144.33000.45050

SGD 1,556.79

1 Piece(s) 10 Day(s) or more 50.558.14000.45050

SGD 1,140.22

1 Piece(s) 10 Day(s) or more 75.8857000.32020

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder / Foods Cutting Service Usage No Features Antistatic Performance / Transparency / Vacuum
Raw Material PVC Mounting Metal Fittings No Color Green Transparent
Operating Temperature(°C) -20::60 Negative Pressure Resistant(mmHg) 750

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)