(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Braid

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UB-15-10
UB-15-15
UB-15-20
UB-15-30
UB-15-50
UB-18-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Standard Length
(m)

SGD 39.09

1 Piece(s) 8 Day(s) or more 1519.710

SGD 56.70

1 Piece(s) 8 Day(s) or more 1519.715

SGD 74.51

1 Piece(s) 8 Day(s) or more 1519.720

SGD 109.71

1 Piece(s) 8 Day(s) or more 1519.730

SGD 159.79

1 Piece(s) 8 Day(s) or more 1519.750

SGD 203.71

1 Piece(s) 8 Day(s) or more 1822.750

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage No Features Pressure Resistance
Raw Material PVC Mounting Metal Fittings No Color Green
Operating Temperature(°C) -20::60 Allowable Pressure(MPa) 0.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)