(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Coated Flexible Wound Hose

Coated Flexible Wound Hose

The coating material surface is weatherproofed, allowing it to be used as-is for outdoor piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FCP-16PA10-10
FCP-16.8PA10-10
FCP-20PA10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outer Diameter D
(φ)

SGD 302.64

1 Piece(s) 7 Day(s) or more 134016

SGD 310.10

1 Piece(s) 7 Day(s) or more 13.64016.8

SGD 375.11

1 Piece(s) 7 Day(s) or more 15.85020

Loading...

  1. 1

Basic Information

Type Coating Rolling Flexible Hose Material SUS316L Applicable Fluid Hot / cold water / antifreeze
Max. Operating Pressure(MPa) 1 Braid No Connecting Part Material SUS316L
Operating Temperature Range(°C) -20::95 Length L 10 Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)