(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer, OF-15L Type, R1/8×⌀8 Hose

Oil Strainer, OF-15L Type, R1/8×⌀8 Hose

Prevents foreign matter from mixing in with fluid, and protects against the occurrence of problems such as defective combustion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OF-15LA
OF-15LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccessory

SGD 13.86

1 Piece(s) 7 Day(s) or more Pipe

SGD 13.36

1 Piece(s) 7 Day(s) or more No

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A) Control Side, Connection Type Hose connection (φ8)
Max. Operating Pressure(MPa) 0.1 Filter SUS#100 Details of Applicable Fluids A Heavy Oil [JIS No.1-Kerosene (White Kerosene)]
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)