(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OF-15LVS Oil Strainer R3/8 × ⌀8 Hose × Drain

OF-15LVS Oil Strainer R3/8 × ⌀8 Hose × Drain

Prevents foreign matter from mixing in with fluid, and stops problems such as poor combustion from happening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OF-15LVS

 
Part Number
OF-15LVS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.76

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/8B(10A) Control Side, Connection Type Hose connection (φ8)
Max. Operating Pressure(MPa) 0.1 Drain Outlet Presence Filter SUS#100
Details of Applicable Fluids A Heavy Oil [JIS No.1-Kerosene (White Kerosene)] Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)