(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer, OF-50LV Type, Rc3/8 × Hose Nipple, Rc3/8×Rc1/4

Oil Strainer, OF-50LV Type, Rc3/8 × Hose Nipple, Rc3/8×Rc1/4

It prevents contaminants from entering the fluid and prevents troubles such as defective combustion.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OF-50LVA
OF-50LVB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side, Connection Type Control Side Naminal Pipe Threads B name (A name) Accessory

SGD 25.74

1 Piece(s) 7 Day(s) or more [Hose Connection] Hose nipple-φ8 Sleeve, φ8 Retaining Nut, φ8 Union

SGD 24.74

1 Piece(s) 7 Day(s) or more [Rc (R)] Rc1/4B(8A)No

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/8B(10A) Max. Operating Pressure(MPa) 0.1
Filter Filter paper 40μ Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)