(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer (OF-100 Type) Adapter

Part Number

Configured Part Number is shown.

OF-54017M

 
Part Number
OF-54017M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.35

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Related Components Material ZDC2 Supply Side, Connection Type R
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/2B(15A)
Max. Operating Pressure(MPa) 0.1 Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)