(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Oil Strainer, OF-100LVS, PF1/2 × ø8

Oil Strainer, OF-100LVS, PF1/2 × ø8

Prevents foreign materials from mixing with fluids and problems such as combustion defects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OF-100LVS

 
Part Number
OF-100LVS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.55

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type PF Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Copper Pipe Connection (φ8)
Max. Operating Pressure(MPa) 0.1 Filter Filter paper 40μ Details of Applicable Fluids JIS1 Kerosene (White Kerosene)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)