(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer, OF-100LV Type, Rc1/2 × Rc1/2

Oil Strainer, OF-100LV Type, Rc1/2 × Rc1/2

It prevents contaminants from entering the fluid and prevents troubles such as defective combustion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OF-100LVE
OF-100LVE-1
OF-100LVY
OF-100LVY-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccessory

SGD 41.59

1 Piece(s) 7 Day(s) or more No

SGD 44.55

1 Piece(s) 7 Day(s) or more 1/2×φ8 Joint

SGD 42.57

1 Piece(s) 7 Day(s) or more 1/2×φ8 Joint, Air Bleeding Screw

SGD 45.55

1 Piece(s) 7 Day(s) or more 1/2×φ8 Joint, Air Bleeding Screw, O-Ring

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Max. Operating Pressure(MPa) 0.1 Filter Filter paper 40μ
Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)