(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Kerosene Cock Angle Type, ⌀8 × ⌀7.2 Barbed

Kerosene Cock Angle Type, ⌀8 × ⌀7.2 Barbed

Applicable fluids: Suitable for piping JIS No. 1 lamp oil (kerosene).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

OF-500

Part Number
OF-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.02

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Angle Body Material ZDC2
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape 90° Switch Handle Max. Operating Pressure(MPa) 0.1
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)