(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Ball Valve, SBFS Type, Lever Handle, Reduced Bore (SCS14A)

Stainless Steel Ball Valve, SBFS Type, Lever Handle, Reduced Bore (SCS14A)

It has excellent corrosion resistance, and stable quality is provided by lost wax casting.
[Features]
・ It has excellent corrosion resistance due to the austenite stainless steel material.
・ Stable quality can be supplied by lost wax casting
・ It can be widely used for housing, water treatment, water and sewage, food, chemical industrial machinery, pollution control equipment, semiconductor manufacturing equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBFS-08
SBFS-10
SBFS-20
SBFS-25
SBFS-32
SBFS-40
SBFS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 27.02

1 Piece(s) 7 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 28.39

1 Piece(s) 7 Day(s) or more 3/8B(10A)3/8B(10A)

SGD 38.15

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 44.90

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 58.67

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 76.20

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 105.40

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14A Applicable Fluid Water / Oil / Gas / Steam
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 5.6
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)