(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angle Miniature Valve R Screws x Barbed Shape

Angle Miniature Valve R Screws x Barbed Shape

Applicable fluids: Suitable for piping cold water / oil / air.

[Features]
· Has an integrated double lock joint allowing single-touch connection of plastic piping.
· Handle length is adjustable, so a single unit can be used as a standard handle or long handle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OMV-502-1
OMV-502-3
OMV-505-1
OMV-505-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHandle Shape Hose mounting part outside diameter
(φ)

SGD 15.80

1 Piece(s) 7 Day(s) or more [Knurled Handle] Resin Handle8

SGD 16.68

1 Piece(s) 7 Day(s) or more [Knurled Handle] Brass Handle8

SGD 15.80

1 Piece(s) 7 Day(s) or more [Knurled Handle] Resin Handle7

SGD 16.68

1 Piece(s) 7 Day(s) or more [Knurled Handle] Brass Handle7

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A) Control Side, Connection Type Hose Barb
Max. Operating Pressure(MPa) 1.0 Length L(mm) 18 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)