(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Miniature Valve, R Thread x R Flare

Straight Miniature Valve, R Thread x R Flare

Applicable fluids: Suitable for piping cold water / oil / air.

[Features]
· Two handle types are available.
· Specify the handle number when placing your order.
· Plastic handle (add "1" to the end of the model number), Brass handle (add "3" to the end of the model number).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OMV-770-1
OMV-770-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHandle Shape

SGD 14.92

1 Piece(s) 7 Day(s) or more [Knurled Handle] Resin Handle

SGD 15.80

1 Piece(s) 7 Day(s) or more [Knurled Handle] Brass Handle

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A) Control Side, Connection Type Flare
Controller Side, Plumbing Pipe Dia.(Ø) 8 Max. Operating Pressure(MPa) 1.0 Length L(mm) 43.5
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)