(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Miniature Valves, R Thread / 45° Flare

Part Number

Configured Part Number is shown.

 
Part Number
OMV-760-1
OMV-760-3
OMV-761-1
OMV-761-3
OMV-762-1
OMV-762-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side, Connection Type Controller Side, Plumbing Pipe Dia.
(Ø)
Control Side Connection Hose Outside Diameter
(Ø)
Handle Shape Length L
(mm)
Control Side Connection Hose Inside Diameter
(φ)

SGD 14.92

1 Piece(s) 7 Day(s) or more [Metal Pipe Connection] Flare8-[Knurled Handle] Resin Handle42.5-

SGD 15.80

1 Piece(s) 7 Day(s) or more [Metal Pipe Connection] Flare8-[Knurled Handle] Brass Handle42.5-

SGD 17.27

1 Piece(s) 7 Day(s) or more [Metal Pipe Connection] Flare8-[Knurled Handle] Resin Handle45.5-

SGD 18.14

1 Piece(s) 7 Day(s) or more [Metal Pipe Connection] Flare8-[Knurled Handle] Brass Handle45.5-

SGD 19.61

1 Piece(s) 7 Day(s) or more [Hose Connection] Hose connection-14[Knurled Handle] Resin Handle716.3

SGD 19.79

1 Piece(s) 7 Day(s) or more [Hose Connection] Hose connection-14[Knurled Handle] Brass Handle716.3

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A) Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)