(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kerosene Dispensing Ball Valve

Kerosene Dispensing Ball Valve

With the ball valve type, the pressure resistance performance has improved. You can use it with more confidence.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VC-183

 
Part Number
VC-183
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.51

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3604BD Applicable Fluid Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Hose Barb
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Hose mounting part outside diameter(φ) 16 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)