(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MR Type (Miniature) Ball Valve MR3 Rc Screw × Rc Screw

MR Type (Miniature) Ball Valve MR3 Rc Screw × Rc Screw

Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MR3-06

 
Part Number
MR3-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.39

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A)
Control Side, Connection Type Rc Screws Control Side Naminal Pipe Threads B name (A name) 1/8B(6A) Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part MR3-06 in the MR Type (Miniature) Ball Valve MR3 Rc Screw × Rc Screw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)