(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Ball, M11 Type, Ring Joint x Ring Joint

Free Ball, M11 Type, Ring Joint x Ring Joint

[Features]
・ The standard handle (green) is compact and convenient for opening and closing in tight spaces. It can be closed by turning the handle clockwise when shipped.
・ By integrating space saving ball valve and fitting, the piping space can be reduced to 1/2 of the conventional type.
・ Handle position and opening/closing direction can be freely changed depending on piping
[Applications]
・ Pneumatic equipment such as compressors
・ Machine tools and equipment
・ Copper pipe distribution equipment
・ Small pump accessory
・ Ships, agricultural equipment
・ Instrumentation equipment
・ Other industrial machine and equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M11-08
M11-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)

SGD 25.89

1 Piece(s) 7 Day(s) or more 88

SGD 25.89

1 Piece(s) 7 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Ring Joint Control Side, Connection Type Ring Joint
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)