(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Ball, M2 Type, R Type, Rc Screw × R Screw

Free Ball, M2 Type, R Type, Rc Screw × R Screw

Operation made easier by adoption of long handle. Space-saving. Handle position and direction of opening and closing can be adjusted depending on your piping needs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M2-06MLR
M2-08MLR
M2-10MLR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 19.03

1 Piece(s) 7 Day(s) or more Full Bore1/8B(6A)1/8B(6A)

SGD 19.03

1 Piece(s) 7 Day(s) or more Standard bore1/4B(8A)1/4B(8A)

SGD 20.35

1 Piece(s) 7 Day(s) or more Standard bore3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type R Screws Handle Shape Long Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)